Overview

Description

The LDS700x Family of devices is the world's first controller family supporting a true single layer, multi-touch projected capacitance touch screen sensor. These devices enhance the human-machine-interface (HMI) experience by supporting the capability for system designers to implement advanced gestures such as swipe, scroll, and pinch.

Features

  • Single and dual touch Touch-Screen applications
  • Supports IDT's proprietary true single layer sensor with up to 30 touch sensor channels
  • 2.7-3.6V power supply voltage
  • 1.8-3.6V supply voltage for I2C
  • Full power mode, no active touch <4mW (2.7V, 8ms data rate)
  • Full power mode, active touch <9mW (2.7V, 8ms data rate)
  • I2C-compatible serial interface
  • 40ld 5x5mm TQFN package

Comparison

Applications

Documentation

Type Title Date
Flyer PDF 712 KB
End Of Life Notice PDF 550 KB
End Of Life Notice PDF 547 KB
Other PDF 19 KB
4 items

Design & Development

Models