56-pin CK505 compatible clock, w/fully integrated Vreg and series resistors on differential outputs.

Features

  • Supports spread spectrum modulation, 0 to -0.5% down spread
  • Supports CPU clocks up to 400MHz
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TSSOP 56 C Yes Tube
Availability
Active TSSOP 56 C Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 9LPRS525 Datasheet Datasheet PDF 220 KB
User Guides & Manuals
Timing Solutions for Intel Atom-Based Embedded Systems Guide PDF 296 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : A1506-02 Gold wire to Copper wire Product Change Notice PDF 35 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB