Overview

Description

IDT954227 is a CK410M Compliant clock synthesizer. IDT954227 provides a single-chip solution for mobile systems built
with Intel P4-M processors and Intel mobile chipsets. IDT954227 is driven with a 14.318MHz crystal and generates CPU
outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and SRC.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 4 - 0.7V current-mode differential SRC pairs
  • 1 - 0.7V current-mode differential CPU/SRC selectable pair
  • 1 - 0.7V current-mode differential SATA pair
  • 1 - 0.7V current-mode differential 27MHz/LCDCLK/SRC selectable pair
  • 5 - PCI (33MHz)
  • 1 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 2 - REF, 14.318MHz

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
Other PDF 61 KB
Product Change Notice PDF 201 KB
6 items

Design & Development

Models