Overview

Description

Provides 48 PCIe Gen3 lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 48 PCIe Gen3 Lanes, 12 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true multi-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 368 KB
End Of Life Notice PDF 720 KB
End Of Life Notice PDF 647 KB
End Of Life Notice PDF 898 KB
Device Errata Log in to Download PDF 61 KB
Manual - Hardware Log in to Download PDF 2.83 MB
Product Brief PDF 396 KB
Application Note PDF 351 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 42.98 MB
1 item

Boards & Kits

Boards & Kits

Models