NOTICE - The following device(s) are recommended alternatives:
74SSTUBF32865A - 28-Bit 1:2 Registered Buffer with Parity
Pin-to-pin compatible
Pin-to-pin compatible
Not recommended for new designs
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Datasheets & Errata | ||||||
74SSTU32865 Datasheet | – | Datasheet | 316 KB | |||
PCNs & PDNs | ||||||
PCN#: TB-0512-01 Reel Color Changed from Blue to Black | – | Product Change Notice | 729 KB | |||
Downloads | ||||||
74SSTU32865 IBIS Model | – | Model - IBIS | ZIP | 30 KB | ||
74SSTU32865 Hspice Model | – | Model - HSPICE | ZIP | 259 KB |