1. Secure Boot
2. Running Secure FW Images
3. Burning the OTP in production
4. Revision History
DA1469x Secure Booting
Secure Booting Mechanism
Secure Booting Mechanism
Contents
1. Secure Boot
1.1. Working with the Secure Boot Feature
1.2. Enabling Secure Boot Manually
1.3. Writing NONCE Parameter Manually
1.4. Revoking Product Keys
1.5. Known Restrictions and Limitation
1.6. Troubleshooting
1.7. Further Increasing Device Security
2. Running Secure FW Images
2.1. Generating Product Header Settings
2.2. Building Binary Application
2.3. Verifying Secure Image
2.4. Generating Secure SUOTA Image
3. Burning the OTP in production
3.1. Obtaining the Decryption Keys
3.2. PLT configuration
4. Revision History