Xilinx’s Zynq® UltraScale+™ RFSoCs integrate multi-gigasample RF data converters and soft-decision forward error correction (SD-FEC) into an SoC architecture. The multi-generation portfolio features a breadth of devices with varying direct RF performance to meet diverse spectrum needs and use cases. The integration of direct RF-sampling data converters offers the most flexible, smallest footprint, and lowest power solution for a wide range of radio applications. Although Xilinx has released a Gen3 version of this family, the Gen 1 and 2 are still in heavy use in the industry.
An SoC with this level of performance demands a high-current power supply with tight regulation and extremely low jitter clock sources. This winning combination highlights the power and timing devices that Xilinx® chose for supporting their ZU2x and ZU3x products and additional suggested solutions that would be an excellent fit for many designs.
Visit the RFSOC ZU2x/3x page to learn more.
Key Features:
- Digital multi-phase power to deliver high current outputs with very low voltage ripple
- Pre-programmed PMICs specifically designed to meet any use case
- FemtoClock®NG Universal Translator capable of 1GHz outputs with jitter specs in compliance with Ethernet standards up to 25G. Devices supporting up to 8 independent outputs allows users to minimize footprints with maximum flexibility.
- Added system synchronizer for IEEE 1588
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Controller | |||
ISL68127 | Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | Datasheet | Buy/Sample |
ISL68201 | Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I2C and PFM | Datasheet | Buy/Sample |
Smart Power Stage (SPS) | |||
ISL99227 | Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Datasheet | Buy/Sample |
ISL99227B | Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL8024 | Compact Synchronous Buck Regulators | Datasheet | Buy/Sample |
PMIC | |||
ISL91211A | Triple Output Power Management IC | Datasheet | Buy/Sample |
ISL91211B | Quad Output Power Management IC | Datasheet | Buy/Sample |
Clock Generator | |||
9FGV1006 | Programmable PhiClock™ Generator | Datasheet | Buy/Sample |
Clock Buffer | |||
9ZML1252E | 2:12 DB1200ZL Derivative Low Power HCSL Clock Mux | Datasheet | Buy/Sample |
Frequency Translator | |||
8T49N240 | FemtoClock®NG Universal Frequency Translator | Datasheet | Buy/Sample |
8T49N241 | FemtoClock®NG Universal Frequency Translator | Datasheet | Buy/Sample |
System Synchronizer | |||
8A34001 | System Synchronizer for IEEE 1588 - Eight Channels | Datasheet | Buy/Sample |