Overview

Description

Whether you are trying to measure ounces to thousands of pounds this flexible design covers them all. The sensor signal conditioner has a programmable, integrated sensor front-end allowing designers to apply various sensors for a broad range of applications. The Bluetooth® Low Energy (LE) allows use in applications where a wired interface cannot be used. And, weight can be displayed on any Bluetooth-connected screen.

System Benefits​:

  • Simple and highly flexible design
  • Weight range is based on the strain gauge used
  • System in low power mode when not measuring
  • System wakes up with GUI prompt

Comparison

Applications

Applications

  • Portable consumer, industrial, vehicle, commercial weight scales
  • Connected scale for health and fitness apps
  • Flexible to meet many applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US232 US232 US232 Sheet.8 Resistor Resistor.99 Resistor.100 Resistor.101 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Battery Double-cell 1 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Line 1pt.1552 Line 1pt.1608 Ground (earth) Sheet.32 Sheet.33 Sheet.34 Sheet.35 Buck/Boost DC/DC DC/DC Buck/Boost DC/DCBuck/Boost Tablet Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Connector Arrow Connector Line Connector Line.58 Connector double arrow Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Communication Lines 1 Label Text 10pt.1046 Sheet.69 Connector 1 Board - Optional Strain Gauge Strain Gauge Strain Gauge 3.3V/500mA 3.3V/500mA 3.3V/500mA 3.3V/2.8mA 3.3V/2.8mA 3.3V/2.8mA 3.3V/3mA 3.3V/3mA 3.3V/3mA Bluetooth Low Energy Module Bluetooth Low Energy Module Bluetooth Low Energy Module SSC SCC SSC SSC VDDB VDDB VDDB INP INP INP VSSB VSSB VSSB INN INN INN I2C I2C I2C
Exiting Interactive Block Diagram