In the past two years, metering solutions that were previously limited to the China market have now expanded to international markets. As a result of the different solutions in the market, customers now have a range of design requirements. To ease the design burden and provide flexibility, Renesas has developed an export power meter for the high-end market, using an MCU to avoid the limitations of using SoCs. This design features a full solution that includes an MCU, high-speed photocoupler, power devices, and memory.
System Benefits:
- Supports a turnkey solution
- MCU-based design for flexibility and expanded memory
- Device Language Message Specification (DLMS) support
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RX130 | Cost optimized high performance RX microcontroller with enhanced touch key function and 5V operation support | Datasheet | Select Specific Device |
Buck Regulator | |||
ISL85415 | Wide VIN 500mA Synchronous Buck Regulator | Datasheet | Buy/Sample |
ISL85413 | Wide VIN 300mA Synchronous Buck Regulator | Datasheet | Buy/Sample |
Photocoupler | |||
PS9821-1 | 3.3V High-Speed Photocoupler | Datasheet | Buy/Sample |
EEPROM | |||
R1EX24512BxAS0I | Two-wire serial interface EEPROM | Datasheet | Buy/Sample |
Transceiver | |||
ISL32704E | Ultra-Low EMI, Smallest Package Isolated RS-485 Transceiver | Datasheet | Buy/Sample |