Overview

Description

IEEE 1588 is a precise time protocol (PTP) used to synchronize clocks in computer networks. In a local area network, it can control the clock accuracy in sub-microsecond ranges, making it suitable for measurement and control systems. This optimized IEEE 1588 solution uses a dual-core Arm® Cortex®-A55 (1.2GHz) CPU and 9-Channel power management IC (PMIC) supporting DDR memory to achieve high performance, high efficiency and a smaller PCB size.

System Benefits​:

  • IEEE 1588 solution realized with Renesas' high-processing performance MPU and precision timing clock IC.
  • Renesas advanced clock recovery algorithms reconstruct accurate synchronization signals for networks.
  • The clock accuracy is within ±10ns.
  • Highly accurate AC/DC and PMIC provide a complete power solution.

Target Applications:

  • Core and access IP switches/routers
  • Synchronous Ethernet equipment
  • Wireless infrastructure for 5G network equipment
  • 10Gb, 40Gb and 100Gb Ethernet interfaces
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations