October 28, 2013

MILPITAS, Calif., Oct. 28, 2013 (GLOBE NEWSWIRE) -- Intersil Corporation (Nasdaq:ISIL), a leading provider of innovative power management and precision analog solutions, introduced the latest addition to its popular family of step-down PWM controllers, the new ISL8115 single phase synchronous controller. Featuring a Vin range from 2.97V to 36V, the new ISL8115 PWM controller offers ultra wide voltage ranges and current sharing capability, making it ideal for a variety of Point of Load (POL) DC/DC applications in industrial and infrastructure markets.

 

A photo accompanying this release is available at http://www.globenewswire.com/newsroom/prs/?pkgid=21850

 

The ISL8115 PWM controller enables system designers to maximize performance and reduce cost by providing a single controller for a variety of input voltages. This makes the device ideal for telecom, data communications systems, industrial power supplies, and battery powered products that require the widest possible voltage ranges to maximize performance and minimize system costs. The ISL8115's very wide Vin range of 2.97V to 36V allows it to support up to 5.5V output voltage using direct current resistance (DCR) sensing, maximizing efficiency in high current applications.

 

The device's current sharing capability allows multiple modules to be connected in parallel via iShare bus to achieve higher output current and to reduce input and output ripple current, resulting in fewer components and reduced output dissipation. Current sharing coupled with phase delay enables the ISL8115 controller to achieve high current with up to six ISL8115-based POL modules in parallel operation. Configurable diode emulation mode improves efficiency under light load conditions. In addition, by using voltage-mode PWM leading-edge modulation with non-linear control and input voltage feed-forward compensation, the ISL8115 maintains a constant loop gain for optimal fast transient response.

 

  • Differential voltage sensing with 1% internal voltage reference accuracy over the full industrial temperature range (-40C to 125C)
  • Switching frequency is adjustable and can be synchronized with external clock signal
  • Adjustable peak current limit and average current hiccup OCP protection with continuous inductor DCR sensing
  • Integrated high speed 4A driver with internal bootstrap diode
  • Programmable input voltage under-voltage lock-out control through EN pin

 

For more details about the ISL8115, please visit http://www.intersil.com/products/ISL8115.

 

The ISL8115 is available now in 24-lead TQFN packages at $1.85 each in 1,000-piece units. Two evaluation boards are available, the ISL8115Eval1Z for 12Vin to 1.5Vout 30A version and ISL8115Eval2Z for 28Vin to 5V 20A version. The ISL8115Eval1Z is priced at $98 each and ISL8115Eval2Z at $128 each.

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on