Overview

Description

The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With multiple network connectivity options, the kit provides a seamless cloud connectivity experience to most of the global cloud service providers. It is equipped with an onboard Ethernet PHY for Ethernet connectivity. The kit is available with two options for wireless connectivity – Wi-Fi connectivity using DA16600 Wi-Fi-BLE combo module Pmod and cellular connectivity with RYZ014A LTE CAT-M1 module Pmod. With the Renesas Flexible Software Package (FSP), the kit has complete software stack support using FreeRTOS, Azure RTOS and other middleware stacks, thereby making it an ideal platform for efficiently developing cloud solutions and greatly reducing the time-to-market.

Visit Renesas Cloud Solutions for complete cloud solution package.

Features

  • LTE CAT-M1 Cellular Cloud Kit
    • CK-RA6M5 v1 baseboard
    • LTE CAT-M1 with RYZ014A PMOD
    • Ethernet
    • USB Full Speed Host and Device
    • Sensors:
      • Humidity and Temperature
      • Indoor Air Quality Index
      • Outdoor Air Quality Index
      • Heart rate, blood oxygen saturation (SpO2), respiration rate
      • Barometric Pressure
      • 9 axis Motion Tracking
    • 2 MEMS Microphones
    • Battery connector for portability
    • Arduino™ (Uno R3) connector
    • On-board MCU
      • RF7A6M5BH3CFC microcontroller
      • 200MHz, Arm® Cortex®-M33 core
      • 2MB Code Flash, 512KB SRAM
      • 176 pins, LQFP package
    • Ecosystem
      • MCU and Pmod current measurement points
      • 5V input through USB or external power supply
      • USB-serial converter
      • Debug on-board (SEGGER J-Link)
      • 4 user LEDS
      • One user button
      • 2 Digilent Pmod™ (SPI/UART/I2C: Type-6A and Type-2A) connectors
  • Wi-Fi Cloud Kit
    • CK-RA6M5 v2 baseboard
    • Wi-Fi with US159-DA16600EVZ PMOD
    • Ethernet
    • USB Full Speed Host and Device
    • Sensors:
      • Humidity and Temperature
      • Indoor Air Quality Index
      • Outdoor Air Quality Index
      • Heart rate, blood oxygen saturation (SpO2), respiration rate
      • Barometric Pressure
      • 6 axis Motion Tracking
    • 2 MEMS Microphones
    • Battery connector for portability
    • Arduino™ (Uno R3) connector
    • USB Type-C power connector
    • On-board MCU
      • RF7A6M5BH3CFC microcontroller
      • 200MHz, Arm® Cortex®-M33 core
      • 2MB Code Flash, 512KB SRAM
      • 176 pins, LQFP package
    • Ecosystem
      • MCU and Pmod current measurement points
      • 5V input through USB or external power supply
      • USB-serial converter
      • Debug on-board (SEGGER J-Link)
      • 4 user LEDS
      • One user button
      • 2 Digilent Pmod™ (SPI/UART/I2C: Type-6A and Type-2A) connectors

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
Quick-Connect Platform
Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
Other Hardware Renesas
2 items

Software Downloads

Type Title Date
PCB Design Files ZIP 60.57 MB
1 item

Sample Code

Related Boards & Kits

Boards & Kits

Cellular-to-Cloud Development Kits

Watch a short overview of the Renesas CK-RA6M5 and CK-RX-65N certified cellular-to-cloud IoT development kits to see how they can simplify solution prototyping for your next IoT design. Visit renesas.com/cloudsolutions to get started.