1. Home
    2. Microcontrollers

S3 Series

High Efficiency

 

Applying the processing power of the ARM® Cortex®-M4 CPU core with a Floating Point Unit to a lower-speed MCU line which is built on an ultra-low power silicon process is the recipe for extremely efficient embedded system control. The Renesas Synergy™ S3 Series of MCUs does all this and much more.

Series Features:

Grupos

Technology Differentiation

What Makes the S3 Series Stand Out

Super-efficient CPU processing power on an ultra-low power silicon process with Flash memory sizes up to 1 MB and SRAM up to 192 KB set the stage for the S3 Series MCUs to meet the needs of many portable end-products. Battery life is stretched while operating all the way down to 1.6V including the option to operate analog and digital peripherals in special low power modes. Floating point computations and even DSP operations are executed with minimal CPU clock cycles for efficient pre-processing of acquired data before the data is stored or securely transmitted. A built-in segment LCD controller with capacitive touch interface enables the use of low cost display glass to address many mid-range HMI applications. All of these attributes along with security features, such as a True Random Number Generator and AES, make S3 Series MCUs uniquely the right fit for many connected portable applications.

 

Typical End Applications

Portable medical and fitness devices, smart connected sensors, building control, fire and security control, thermostats, and appliances.

 

  • 130-nm low power process
  • Operating temp. range: -40°C to 105°C
  • GPIO pins: up to 124
  • LQFP: 48, 64, 100, 144 pins
  • BGA: 121 pins
  • LGA: 100, 145 pins
  • QFN: 40, 48, 64 pins

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact