1. Home
    2. Software and Tools
    3. Boards and Kits

Capacitive Touch Kit RX113

The RX113 Capacitive Touch Evaluation Kit provides developers with a full-featured, easy-to-use evaluation and development platform for utilizing Renesas’ best-in-class 2nd generation touch technology. This evaluation kit offers a modular hardware configuration, including an RX113 MCU board, as well as a direct interface to user’s touch UI hardware and optimized touch firmware architecture. Supporting button, slider and wheel applications, the RX113 Capacitive Touch Evaluation kit includes an API for user customization, auto-tuning support, a complete set of application notes and is fully tested for EMS compliance. Get the RX113 Capacitive Touch Evaluation kit and start developing with Renesas’ 2nd generation touch technology today!

 

Part number: Y-RX113CAPT01

 

Kit Contents

  • CPU board based on RX113
  • Touch boards (Four)
  • USB Cable
  • Quick start guide
  • Workbench 6
  • IDE
  • Installation CD including tools, Firmware, evaluation software, documentation, app notes

 

 

Key Highlights

  • Complete Evaluation System
    • Button, slider, and wheel touch applications
  • Modular hardware configuration
    • MCU board (RX113) with four multiple touch sensor boards
    • Interface to customers' touch UI hardware
  • Optimized touch firmware architecture
    • API enables user customization
    • Auto-tuning support
    • FIT compliant supporting E2 Studio and IAR
    • UL/IEC 60730 safety compliance
  • Powerful PC-based GUI Tool
    • Evaluation and tuning of touch performance
  • Fully-tested for EMS compliance
    • EC-61000-4-x (Level 3)
    • Certification
  • Comprehensive collateral support
    • Complete set of application notes

     

     

Documents

Document Title

Issue Date
Revision

Size(KB)

RX113 Group Design Guide for Renesas Touch Solution

Dec.01.14
Rev.0.9

1959

RX113 Family Capacitive Touch API User's Manual

Dec.05.14
Rev.1.00

1163

RX113 Group User's Manual: Hardware

Aug.01.14
Rev.1.01

11285

Integrated Development Environment for R-touch User's Manual

Nov.01.14
Rev.1.0

2522

 

 

Downloads

Download Title

Issue Date
Revision

Size(KB)

RX113 Capacitive Touch Evaluation System

Rev.1.0

1556327

 

 

Target MCUs

 

 

Menu
Contact