1. Home
    2. Software and Tools
    3. Boards and Kits

Capacitive Touch Kit RX113

The RX113 Capacitive Touch Evaluation Kit provides developers with a full-featured, easy-to-use evaluation and development platform for utilizing Renesas’ best-in-class 2nd generation touch technology. This evaluation kit offers a modular hardware configuration, including an RX113 MCU board, as well as a direct interface to user’s touch UI hardware and optimized touch firmware architecture. Supporting button, slider and wheel applications, the RX113 Capacitive Touch Evaluation kit includes an API for user customization, auto-tuning support, a complete set of application notes and is fully tested for EMS compliance. Get the RX113 Capacitive Touch Evaluation kit and start developing with Renesas’ 2nd generation touch technology today!

Capacitive Touch Kit RX113 Enlarge

Part number: Y-RX113CAPT01

 

 

Kit Contents

  • CPU board based on RX113
  • Touch boards (Four)
  • USB Cable
  • Quick start guide
  • Workbench 6
  • IDE
  • Installation CD including tools, Firmware, evaluation software, documentation, app notes

 

Key Highlights

  • Complete Evaluation System
    • Button, slider, and wheel touch applications
  • Modular hardware configuration
    • MCU board (RX113) with four multiple touch sensor boards
    • Interface to customers' touch UI hardware
  • Optimized touch firmware architecture
    • API enables user customization
    • Auto-tuning support
    • FIT compliant supporting E2 Studio and IAR
    • UL/IEC 60730 safety compliance
  • Powerful PC-based GUI Tool
    • Evaluation and tuning of touch performance
  • Fully-tested for EMS compliance
    • EC-61000-4-x (Level 3)
    • Certification
  • Comprehensive collateral support
    • Complete set of application notes

     

Dispositivos alvo

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
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
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Confirm below disclaimers

Input Renesas account name and password

Menu
Contact