1. Home
    2. Software and Tools
    3. Boards and Kits


What is PMOD™?

PMODs™ are small I/O interface boards that offer an ideal way to extend the capabilities of our MCU evaluation and demo boards. It can be found on RDKs and RSKs. PMODs communicate with system boards using 6, 8 or 12-pin connectors. Pmods include sensors, I/O, data acquisition & conversion, connectors, external memory, and more.



  • Convenient low pin-count daughter card format
  • Peripheral Module: PMOD
  • Trademarked by Digilent Inc. (www.digilent.com)
  • Low cost (connector/cards)
  • Open and royalty free
  • Typically 12-pin connector
    • 6-pin format also available
  • 2 slots in each RDK
  • Based on serial comm:
    • UART/SPI/I2C
  • Provide power to cards


PMODs are available from: