1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7253

On-chip peripheral functions essential to system configuration on this LSI include a floating point unit (FPU), large-capacity ROM and RAM, a direct memory access controller (DMAC), timers, an automotive direct memory access controller (A-DMAC), a Renesas serial peripheral interface (RSPI), an user break controller (UBC), an advanced timer unit III (ATU-III), a serial communications interface (SCI), a controller area network interface (RCAN-TL1), an A/D converter (ADC), an interrupt controller (INTC), and I/O ports.

 

Key Features:

  • SH2A-FPU intelligent RISC
    • Up to 200MHz, 3.3V/5.0V
    • SH2A-FPU instruction (112 instructions)
  • On-chip memory
    • ROM: 1.25MB to 2MB
    • RAM: 64KB to 96KB
  • Peripherals
    • Timer: CMT:2ch + ATU-III
    • A/D converter: 12bits, 32ch (23+9)
    • Serial: 3ch
    • DMAC: 8ch
    • A-DMAC: 58ch
    • RCAN-TL1: 2ch
    • RSPI: 2ch
    • I/O port: 112 (Max)
    • INTC (Interrupt controller): 5 external interrupt pins

     

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
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
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact