1. Home
    2. Microcontrollers and Microprocessors
    3. SuperH RISC engine Family

SH7032, SH7034, SH7034B

The SH7032, SH7034, SH7034B is microprocessors that integrate peripheral functions necessary for system configuration with a 32-bit internal architecture SH1-DSP CPU as its core.

The SH7032, SH7034, SH7034B of on-chip peripheral functions include an interrupt controller, timers, serial communication interfaces, a user break controller (UBC), a bus state controller (BSC), a direct memory access controller (DMAC), and I/O ports, making it ideal for use as a microcomputer in electronic devices that require high speed together with low power consumption.

 

Key Features:

  • 32-bit single-chip RISC with high-performance
    • 20MHz
  • Built-in 16-bit multiplier
  • Various built-in large-capacity memory
    • ROM: 64 kB/32 kB/16 kB/ROMless
    • RAM: 8 kB/4 kB/1 kB
  • Various built-in peripheral functions
    • (16-bit timer, A/D converter, DMAC, SCI, INTC, BSC, etc)
  • Package
    • TQFP-120,QFP-112
  • Product lineup
    • 4 types (ROMless versions for the SH7034 is also available)


Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
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
IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.

Usando os filtros abaixo você pode filtrar os programas exemplo e as notas de aplicação que são mostradas.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact