SH-MobileR2 is intended for use in portable and mobile devices with support for One-Seg terrestrial digital TV broadcasts, such as car navigation systems and personal navigation devices (PNDs). The SH-MobileR2 operates about 1.5 times as fast as the SH-MobileR and delivers functions providing an even higher level of performance.
Product name | SH7724 (R8A77240D500BG) | SH7724 (R8A77240B500BB) |
---|---|---|
Operating temperature range | -40 to 85 ℃ | -20 to 70 ℃ |
CPU core | SH-4A (with MMU) | |
Max. operating frequency | 500 MHz | |
Cache memory | Primary cache: 32 KB instruction/32 KB data (separate), Secondary cache: 256 KB instruction/data (shared) | |
Media data RAM | 128 KB | |
On-chip RAM | 16 KB | |
External memory | Dedicated controller for DDR2/MobileDDR Connection via 32-bit bus, max. operating frequency: 166.7 MHz |
Dedicated controller for MobileDDR Connection via 32-bit bus, max. operating frequency: 166.7 MHz |
Local bus controller Support for connection to ROM, SRAM, PCMCIA, etc., connection via 16-bit or 32-bit bus, max. operating frequency: 83.3 MHz |
||
Main on-chip peripheral functions | Video I/O (camera module direct connection interface) Video image processing functions (color conversion, image enlargement/reduction, filtering) Image blending function VPU5F (H.264,MPEG-4,VC-1) JPU(JPEG encode, decode) Video output unit LCD control with support for 24-bit TFT color LCD panel 2D graphics accelerator Sound processing unit (24-bit dedicated audio DSP) USB2.0 Host/Function controller (with high-speed mode support) x 2 channels ATAPI interface TS interface DMAC x 12 channels FIFO serial interface x 1 channel 32-bit timer unit x 6 channels 32-bit compare-match timer x 1 channel 16-bit timer pulse unit x 4 channels Realtime clock x 1 channel Watchdog timer x 1 channel I2C Bus interface x 1 channel Key scan interface Asynchronous/clock synchronous serial interface X 6 channels IrDA interface (with v1.2a support) MMC4.2-compliant NAND interface SD memory/SDIO card interface X 2 channels Ethernet MAC (10 M/100 Mbps) H-UDI on-chip debug function |
|
Power-down (low-power) modes | Sleep mode, Standby mode, R-standby mode, U-standby mode | |
Package | 449-pin BGA (21 mm x 21 mm、0.8 mm pin pitch) | 441-pin POP-compatible BGA (14 mm x 14 mm, 0.5 mm pin pitch) |