Overview

Description

The Fast Prototyping Board for the RL78 Family comes equipped with an RL78 Family microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino and Pmod™ interfaces included as standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Features

  • Equipped with an RL78 family 8/16-bit microcontroller
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino and Pmod™ interfaces come standard (some products have Arduino interface only)
  • Support for various RL78 software and tools
  • Watch the Getting Started with RL78 Fast Prototyping Board guide video

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Quick-Connect IoT Platform
Quick-Connect IoT platform enables fast prototyping by providing compatible hardware and software building blocks.
Other Hardware Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files PDF 168 KB
PCB Design Files Log in to Download ZIP 131 KB 日本語
2 items

Sample Code

Related Boards & Kits

Boards & Kits

RL78 Family Secondary Device OTA Update Solution

This video will show the steps to operate the secondary device OTA firmware update solution via primary device with the AWS Cloud, tailored for low-end microcontrollers lacking direct internet connectivity.

The evaluation environment uses Renesas' RL78/G22 Fast Prototyping Board and Cloud Kit Based on RX65N (CK-RX65N).