Overview

Description

The Mini Power Monitor is a power meter that allows a user to accurately measure the power consumption of electric appliances. The mini power monitor uses an RL78/L13 low power consumption LCD MCU, dedicated energy metering chip, high-precision current and voltage sampling circuit, and an LCD to monitor a variety of electrical parameters in electric appliances. The device can measure the total electric energy consumption, active power, voltage, current, total elapsed time, frequency, and CO2 emission values of the attached appliances, record this information via on-chip data flash, and display these parameters via the LCD. To prevent fires, an alarm will go off when the ambient temperature is higher than 60 °C. The device can be used for home appliances such as LED lamps, air conditioners, refrigerators, microwave ovens, etc. It can also be used as a measuring instrument in teaching.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.

Features

  • Demo board includes the RL78/L13 MCU
  • Monitor a variety of electrical parameters including active power, voltage, current, and frequency
  • Record the total electricity and time consumption
  • Calculate CO2 emissions
  • Detect power factor
  • Set the alarm threshold load
  • Display data on an LCD

Applications

Documentation

Type Title Date
Datasheet PDF 1.19 MB
Brochure PDF 12.02 MB 日本語
2 items

Design & Development

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This mini metering solution accurately measures power consumption, voltage, current, time, and CO2 emission values of electric appliances.

Mini Power Monitor

Renesas demonstrates the Mini Power Monitor quick solution featuring the RL78/L13 microcontroller. This solution is a small power meter that allows the user to accurately measure power consumption of electric appliances.

Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

This mini metering solution accurately measures power consumption, voltage, current, time, and CO2 emission values of electric appliances.