The SH7730 uses an SH-4A CPU core with a maximum operating frequency of 266MHz. The SH7730 has an on-chip bus state controller (BSC) that allows connection to synchronous DRAM. This LSI is also built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
Upgrade - Compiler | Log in to Download ZIP 116.76 MB 日本語 | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
N/A | SH-4A | 32 | 16 | 208 | 200 | 16-bit x 6-ch, 32-bit x 8-ch | No | No | Yes | No | -20 to 75°C | |||||||||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 200 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | |||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 200 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | |||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 266 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | |||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 266 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | |||||
N/A | SH-4A | 32 | 16 | 208 | 200 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | No | No | Yes | No | -40 to 85°C | |||||||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 266 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -40 to 85°C | |||||
N/A | SH-4A | 32 | 0 | 0 | 16 | 208 | 3 - 3.6 | 266 | 107 | 16-bit x 6-ch, 32-bit x 8-ch | 10-bit x 4-ch | 10-bit x 2-ch | Yes | No | Yes | No | -40 to 85°C |