This section introduces examples of soft macro IPs which was implemented in FPGAs , as processor IP or interface IP.
You can evaluate the applications of processor IP and the communication of interface IP.

  • Soft macro IPs can be implemented in FPGA.
  • Development tools of the processor IP program are common with Renesas’s Microcontroller and Microprocessor Products.
  • Developed software can be reused. (There are some exceptions depending on each IPs)
  • Renesas driver software can be provided. (Depends on IP products.)
  • Soft macro IP can be used for model-based development (MBD) environment.

For general inquiries about IP evaluation, please contact us.

Contact Us

For general inquiries about IP licenses, please contact us.

Contact us