Overview

Description

The ISL80510 is a single output Low Dropout voltage regulator (LDO) capable of sourcing up to 1A output current. This LDO operates from input voltages of 2. 2V to 6V. The output voltage of ISL80510 can be programmed from 0. 8V to 5. 5V. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO consumes significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State-of-the-art internal compensation achieves a very fast load transient response and excellent PSRR. The ISL80510 provides an output accuracy of ±1. 8% VOUT accuracy over all load, line and temperature variation (TJ = -40°C to +125°C). An external capacitor on the soft-start pin provides an adjustable soft starting of the output voltage ramp to control the inrush current. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.

Features

  • ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
  • Very low 130mV dropout voltage at VOUT = 2.5V
  • Stable with a 4.7µF output ceramic capacitor
  • Very fast transient response
  • Programmable output soft-start time
  • Excellent PSRR over wide frequency range
  • Current limit protection
  • Thermal shutdown function
  • Available in an 8 Ld DFN package
  • Pb-free (RoHS compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.08 MB
Brochure PDF 5.49 MB 日本語
Brochure PDF 11.35 MB 日本語 , 简体中文
Product Change Notice PDF 169 KB
White Paper PDF 3.36 MB 简体中文
Product Change Notice PDF 326 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Boards & Kits

Boards & Kits

Models