Overview

Description

The MPC9315 is a 2.5 V and 3.3 V compatible, PLL based clock generator designed for low-skew clock distribution in low-voltage mid-range to high-performance telecom, networking and computing applications. The MPC9315 offers 8 low-skew outputs and 2 selectable inputs for clock redundancy. The outputs are configurable and support 1:1, 2:1, 4:1, 1:2 and 1:4 output to input frequency ratios. In addition, a selectable output 180° phase control supports advanced clocking schemes with inverted clock signals. The MPC9315 is specified for the extended temperature range of -40 to +85°C.

Features

  • Configurable 8 outputs LVCMOS PLL clock generator
  • Compatible to various microprocessors such as PowerQUICC I and II
  • Wide range output clock frequency of 18.75 to 160 MHz
  • 2.5 V and 3.3 V CMOS compatible
  • Designed for mid-range to high-performance telecom, networking and
  • computer applications
  • Fully integrated PLL supports spread spectrum clocking
  • Supports applications requiring clock redundancy
  • Max. output skew of 120 ps (80 ps within one bank)
  • Selectable output configurations (1:1, 2:1, 4:1, 1:2, 1:4 frequency ratios)
  • Two selectable LVCMOS clock inputs
  • External PLL feedback path and selectable feedback configuration
  • Tristable outputs
  • 32-Lead LQFP package
  • Ambient operating temperature range of -40 to +85°C
  • 32-Lead Pb-free package available

Comparison

Applications

Documentation

Design & Development

Models