The QLx4270-DP is a settable quad receive-side equalizer with extended functionality for DisplayPort applications. The QLx4270-DP compensates for the frequency dependent attenuation of copper cables, allowing operation on ultra-thin 40AWG cable. The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. Operating on a single 1. 2V power supply, the QLx4270-DP enables per channel throughputs of up to 2. 7Gb/s. The QLx4270-DP uses current mode logic (CML) inputs/outputs and is packaged in a 4mmx7mm 46 lead QFN.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 426 KB | |
Brochure | PDF 5.20 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Manual - Development Tools | PDF 689 KB | |
Product Advisory | PDF 363 KB | |
Product Advisory | PDF 33 KB | |
Manual - Development Tools | PDF 700 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.