The ISL3159E is a ±15kV IEC61000 ESD protected, 5V powered, single transceiver that meets both the RS-485 and RS-422 standards for balanced communication. It also features the larger output voltage and higher data rate (up to 40Mbps) required by high speed PROFIBUS applications, and is offered in industrial and extended Industrial (-40°C to +125°C) temperature ranges. The low bus currents (+220µA/-150µA) present a “1/5 unit load” to the RS-485 bus. This allows up to 160 transceivers on the network without violating the RS-485 specification’s load limit and without using repeaters. This transceiver requires a 5V ±10% tolerance supply, and delivers at least a 2. 1V differential output voltage over this supply range. This translates into better noise immunity (data integrity), longer reach, or the ability to drive up to six 120Ω terminations in “star” or other nonstandard bus topologies, at the exceptional 40Mbps data rate. SCSI applications benefit from the ISL3159’s low receiver and transmitter part-to-part skews. The ISL3159 is perfect for high speed parallel applications requiring simultaneous capture of large numbers of bits. The low bit-to-bit skew eases the timing constraints on the data latching signal. Receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. Rx outputs feature high drive levels (typically >30mA at VOL = 1V) to ease the design of optically isolated interfaces. Hot plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes. Driver (Tx) outputs are short-circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL3159EFBZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
ISL3159EFBZ-T circleActive |
SOICN | Reel | 3 | ||
ISL3159EFBZ-T7A circleActive |
SOICN | Reel | 3 | 2.096 | |
ISL3159EFRZ circleActive Samples Available |
DFN | Tube | 3 | 1.23 | Get Samples, |
ISL3159EFRZ-T circleActive |
DFN | Reel | 3 | ||
ISL3159EFRZ-T7A circleActive |
DFN | Reel | 3 | 2.096 | |
ISL3159EFUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.23 | Get Samples, |
ISL3159EFUZ-T circleActive |
MSOP | Reel | 1 | ||
ISL3159EFUZ-T7A circleActive |
MSOP | Reel | 1 | ||
ISL3159EIBZ circleActive Samples Available |
SOICN | Tube | 3 | 1.23 | Get Samples, |
ISL3159EIBZ-T circleActive |
SOICN | Reel | 3 | ||
ISL3159EIRZ circleActive Samples Available |
DFN | Tube | 3 | 1.23 | Get Samples, |
ISL3159EIRZ-T circleActive |
DFN | Reel | 3 | ||
ISL3159EIUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.23 | Get Samples, |
ISL3159EIUZ-T circleActive |
MSOP | Reel | 1 | ||
ISL3159EIUZ-T7A circleActive |
MSOP | Reel | 1 |