Overview

Description

The 87004I is a highly versatile 1:4 Differential-to-LVCMOS/LVTTL Clock Generator. The 87004I has two selectable clock inputs. The CLK0, nCLK0 and CLK1, nCLK1 pairs can accept most standard differential input levels. Internal bias on the nCLK0 and nCLK1 inputs allows the CLK0 and CLK1 inputs to accept LVCMOS / LVTTL. The 87004I has a fully integrated PLL and can be configured as a zero delay buffer, multiplier or divider and has an input and output frequency range of 15.625 MHz to 250 MHz. The reference divider, feedback divider and output divider are each programmable, thereby allowing for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8. The external feedback allows the device to achieve "zero delay" between the input clock and the output clocks. The PLL_SEL pin can be used to bypass the PLL for system test and debug purposes. In bypass mode, the reference clock is routed around the PLL and into the internal output dividers.

Features

  • Four LVCMOS / LVTTL outputs, 7Ω typical output impedance
  • Selectable CLK0/nCLK0 or CLK1/nCLK1 clock inputs
  • CLKx/nCLKx pairs can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Internal bias on nCLK0 and nCLK1 to support LVCMOS / LVTTL levels on CLK0 and CLK1 inputs
  • Output frequency range: 15.625 MHz to 250 MHz
  • Input frequency range: 15.625 MHz to 250 MHz
  • VCO range: 250 MHz to 500 MHz
  • External feedback for "zero delay" clock regeneration with configurable frequencies
  • Programmable dividers allow for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8
  • Fully integrated PLL
  • Cycle-to-cycle jitter: 45 ps (maximum)
  • Output skew: 65 ps (maximum)
  • Static phase offset: 50 ps ±150 ps (3.3 V ±5%), CLK0/nCLK0
  • Full 3.3 V or 2.5 V output operating supply
  • 5 V tolerant
  • -40°C to 85°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Comparison

Applications

Documentation

Design & Development

Models