The RV1S2211A is an optically coupled isolator containing a GaAs light emitting diode and an NPN siliconphototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
N/A | 1 | 0.2272 | ||
RV1S2211ACCSP-10YC#SC0 circleActive Samples Available |
2030 Aug | 1 | 0.6504 | Get Samples, |
N/A | 1 | |||
RV1S2211ACCSP-10YV#SC0 circleActive Samples Available |
2030 Aug | 1 | 0.6787 | Get Samples, |