Overview

Description

The PS2802-1 and PS2802-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected photo transistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • High current transfer ratio (CTR = 2 000% TYP. @ IF = 1 mA, VCE = 2 V)
  • Ordering number of tape product: PS2802-1-F3, PS280C-4-F3
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 355 KB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 189 KB
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 466 KB 日本語
Application Note PDF 957 KB
8 items

Design & Development

Models