The PS2705A-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. This package is SOP (Small Outline Package) type and has shield effect to cut off ambient light. It is designed for high density mounting applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
PS2705A-1-A circleActive Samples Available |
2024 Jul | 2.06 | Get Samples, |
2031 Dec | |||
PS2705A-1-V-A circleActive Samples Available |
2024 Jul | 0.7638 | Get Samples, |
2031 Dec | 1 |