The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is lead bending type (Gull-wing) for surface mount.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.07 MB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
PS2514-1Y-A circleActive Samples Available |
2031 Dec | Get Samples, | |
PS2514-1Y-V-A circleActive Samples Available |
2031 Dec | 0.3676 | Get Samples, |