RX23E-A IO-Link Temperature Sensor Solution Reference Design
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
The RV1S9160A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
N/A | 1 | 0.7221 | ||
RV1S9160ACCSP-100C#SC0 circleActive Samples Available |
2030 Aug | 1 | 2.176 | Get Samples, |
N/A | 1 | 0.8888 | ||
RV1S9160ACCSP-100V#SC0 circleActive Samples Available |
2030 Aug | 1 | 2.149 | Get Samples, |