The PS9587, PS9587L1, PS9587L2 and PS9587L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9587L1 and PS9587L2 are designed specifically for long creepage-distance as well as high common mode transient immunity (CMR) and High-Speed digital output type. Consequently, they are suitable for High-Speed logic interface that needs long creepage-distance (8 mm) on mounting. The PS9587L1 is lead bending type for long creepage distance. The PS9587L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9587L3 is lead bending type (Gull-wing) for surface mounting.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
PS9587L3-AX circleActive Samples Available |
2031 Dec | 1 | 1.961 | Get Samples, |
2031 Dec | 1 | |||
PS9587L3-V-AX circleActive Samples Available |
2031 Dec | 1 | 1.961 | Get Samples, |
2031 Dec | 1 | 2.002 |