Overview

Description

The HC5503PRC is a low cost SLIC optimized for large Telecom switches. It combines a flexible voltage feed architecture with the Intersil latch-free DI bonded wafer process, to provide a low component count, carrier class solution at very low cost. The re-configurable design permits simple, economical solutions for campus-wide call center and PBX applications. External components can be used in conjunction with the high battery voltage capability to meet the complex impedance and long loop drive requirements of Central Office switches, worldwide.

Features

  • Wide Operating Battery Range (-40V to -58V)
  • Single Additional +5V Supply
  • 30mA Short Loop Current Limit
  • Ring Relay Driver
  • Switch Hook and Ring Trip Detect
  • Low On-Hook Power Consumption
  • On-Hook Transmission
  • ITU-T Longitudinal Balance Performance
  • Loop Power Denial Function
  • Thermal Protection
  • Supports Tip, Ring or Balanced Ringing Schemes
  • Low Profile SO and QFN Surface Mount Packaging
  • Pb-free Available

Comparison

Applications

Applications

  • Central Office, PBX, Call Centers
  • Related Literature

Documentation

Type Title Date
Datasheet PDF 624 KB
End Of Life Notice PDF 1.17 MB
Product Change Notice PDF 223 KB
Product Change Notice PDF 98 KB
Application Note PDF 480 KB
Application Note PDF 557 KB
Application Note PDF 486 KB
Application Note PDF 497 KB
Application Note PDF 284 KB
9 items

Design & Development

Models