Overview

Description

Support is limited to customers who have already adopted these products.

The µ PA679TB is a switching device, which can be driven directly by a 2. 5 V power source. The µ PA679TB features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 2.5 V drive available
  • Low on-state resistance N-ch RDS(on)1 = 0.57 Ω MAX. (VGS = 4.5 V, ID = 0.30 A) RDS(on)3 = 0.88 Ω MAX. (VGS = 2.5 V, ID = 0.15 A) P-ch RDS(on)1 = 1.45 Ω MAX. (VGS = −4.5 V, ID = −0.20 A) RDS(on)3 = 2.98 Ω MAX. (VGS = −2.5 V, ID = −0.15 A)
  • Two MOS FET circuits in same size package as SC-70

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 272 KB 日本語
Guide PDF 1.71 MB
Product Change Notice PDF 116 KB 日本語
Brochure PDF 2.24 MB
4 items

Design & Development

Models