Overview

Description

The NP75N055YUK is N-channel MOS Field Effect Transistors designed for high current switching applications.

Features

  • Super low on-state resistance RDS(on) = 4.5 mΩ MAX. (VGS = 10 V, ID = 38 A)
  • Non logic level drive type
  • Designed for automotive application and AEC-Q101 qualified

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 268 KB
Application Note PDF 3.23 MB 日本語
Guide PDF 1.71 MB
Product Reliability Report PDF 222 KB
Brochure PDF 2.24 MB
5 items

Design & Development

Models