Overview

Description

Support is limited to customers who have already adopted these products.

The 2SK3576 is a switching device which can be driven directly by a 2. 5 V power source. The device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 2.5V drive available
  • Low on-state resistance RDS(on)1 = 50 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A) RDS(on)2 = 53 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A) RDS(on)3 = 75 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 196 KB 日本語
Guide PDF 1.71 MB
Brochure PDF 2.24 MB
3 items

Design & Development

Models