Overview

Description

Support is limited to customers who have already adopted these products.

The 2SK2857C, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 0 V power source.

Features

  • Directly driven by a 4.0 V power source.
  • Low on-state resistance RDS(on)1 = 105 mΩ MAX. (VGS = 10 V, ID = 2.0 A) RDS(on)2 = 150 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 190 KB
Guide PDF 1.71 MB
Brochure PDF 2.24 MB
3 items

Design & Development

Models