Overview

Description

Support is limited to customers who have already adopted these products.

The 2SJ625 is a switching device which can be driven directly by a 1. 8 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 1.8 V drive available
  • Low on-state resistance RDS(on)1 = 113 mΩ MAX. (VGS = –4.5 V, ID = –1.5 A) RDS(on)2 = 171 mΩ MAX. (VGS = –2.5 V, ID = –1.5 A) RDS(on)3 = 314 mΩ MAX. (VGS = –1.8 V, ID = –1.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 195 KB 日本語
Guide PDF 1.71 MB
Brochure PDF 2.24 MB
3 items

Design & Development

Models