The R1LV5256E Series is a family of low voltage 256-Kbit static RAMs organized as 32, 768-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV5256E Series has realized higher density, higher performance and low power consumption. The R1LV5256E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1LV5256ESA-5SI#B1 circleActive Samples Available |
2032 Dec | TSOP(28) | Tray | 3 | Get Samples, | |
2032 Dec | TSOP(28) | Embossed Tape | 3 | |||
R1LV5256ESP-5SI#B1 circleActive Samples Available |
2032 Dec | SOP(28) | Tube | 3 | 1.676 | Get Samples, |
2032 Dec | SOP(28) | Embossed Tape | 3 | 1.605 |