The R1LV0108E Series is a family of low voltage 1-Mbit static RAMs organized as 131, 072-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV0108E Series has realized higher density, higher performance and low power consumption. The R1LV0108E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 32-pin SOP, 32-pin TSOP and 32-pin sTSOP.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1LV0108ESA-5SI#B1 circleActive Samples Available |
2032 Dec | sTSOP(32) | Tray | 3 | 3.1 | Get Samples, |
2032 Dec | sTSOP(32) | Embossed Tape | 3 | 3.01 | ||
R1LV0108ESF-5SI#B1 circleActive Samples Available |
2031 Mar | TSOP(32) | Tray | 3 | 3.1 | Get Samples, |
2031 Mar | TSOP(32) | Embossed Tape | 3 | 3.1 | ||
R1LV0108ESN-5SI#B1 circleActive Samples Available |
2032 Dec | SOP(32) | Tube | 3 | 4.52 | Get Samples, |
2032 Dec | SOP(32) | Embossed Tape | 3 | 2.195 |