The R1LP0408D Series is a family of 4-Mbit static RAMs organized 512-kword × 8-bit, fabricated by Renesas’s high-performance CMOS and TFT technologies. The R1LP0408D Series has realized higher density, higher performance and low power consumption. The R1LP0408D Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP and 32-pin TSOP.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1LP0408DSB-5SI#B1 circleActive Samples Available |
2031 Mar | TSOP(32) | Tray | 3 | 3.291 | Get Samples, |
2031 Mar | TSOP(32) | Embossed Tape | 3 | 3.13 | ||
R1LP0408DSP-5SI#B1 circleActive Samples Available |
2032 Dec | SOP(32) | Tube | 3 | Get Samples, | |
2032 Dec | SOP(32) | Embossed Tape | 3 | 3.129 |