The R1RW0416DI is a 4-Mbit High-Speed static RAM organized 256-kword × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. The R1RW0416DI is packaged in 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high density surface mounting.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
N/A | SOJ | Tube | 3 | 4.99 | ||
R1RW0416DSB-0PI#D1 circleActive Samples Available |
2032 Dec | TSOP(44) | Tray | 3 | 6.26 | Get Samples, |
2032 Dec | TSOP(44) | Embossed Tape | 3 | 4.462 | ||
R1RW0416DSB-2PI#D1 circleActive Samples Available |
2032 Dec | TSOP(44) | Tray | 3 | 6.26 | Get Samples, |
2032 Dec | TSOP(44) | Embossed Tape | 3 |