R1EX25xxx Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes High-Speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology and CMOS process and low voltage circuitry technology. It also has a 16-byte page programming function to make it’s write operation faster.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1EX25004ASA00I#S0 circleActive Samples Available |
2032 Dec | SOP | Embossed Tape | 1 | Get Samples, | |
R1EX25004ATA00I#S0 circleActive Samples Available |
2032 Dec | TSSOP | Embossed Tape | 1 | 1.18 | Get Samples, |
N/A | TSSOP | Embossed Tape | 1 |