R1EX24xxx series are two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). They realize High-Speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology and CMOS process and low voltage circuitry technology. They also have a 32-byte page programming function to make their write operation faster.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1EX24032ASAS0I#S0 circleActive Samples Available |
2032 Dec | SOP | Embossed Tape | 1 | 2.94 | Get Samples, |
2032 Dec | SOP | Embossed Tape | 3 | 2.049 | ||
R1EX24032ATAS0I#S0 circleActive Samples Available |
2032 Dec | TSSOP | Embossed Tape | 1 | Get Samples, | |
2032 Dec | TSSOP | Embossed Tape | 1 | 2.027 |