The 85211I is a low skew, high performance 1-to-2 Differential-to-LVHSTL Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The 85211I is characterized to operate from a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 85211I ideal for those clock distribution applications demanding well-defined performance and repeatability. For optimal performance, terminate all outputs.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.