The 843S104I-133 is a PLL-based clock synthesizer specifically designed for low phase noise applications. This device generates a 133.33MHz differential LVPECL clock from an input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. An external reference is applied to the PCLK, nPCLK pins.The device offers spread spectrum clock output for reduced EMI applications. An I2C bus interface is used to enable or disable spread spectrum operation as well as to select either a down spread value of -0.35% or -0.5%.The 843S104I-133 is available in a lead-free 32-Lead VFQFN package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 537 KB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Product Change Notice | PDF 728 KB | |
Product Change Notice | PDF 983 KB | |
Product Change Notice | PDF 583 KB | |
Product Change Notice | PDF 596 KB | |
Product Change Notice | PDF 544 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.