The ISL6146 represents a family of OR-ing MOSFET controllers capable of OR-ing voltages from 1V to 18V. Together with suitably sized N-channel power MOSFETs, the ISL6146 increases power distribution efficiency when replacing a power OR-ing diode in high current applications. It provides gate drive voltage for the MOSFET(s) with a fully integrated charge pump. The ISL6146 allows users to adjust with external resistor(s) the VOUT - VIN trip point, which adjusts the control sensitivity to system power supply noise. An open drain FAULT pin will indicate if a conditional or FET fault has occurred. The ISL6146A and ISL6146B are optimized for very low voltage operation, down to 1V with an additional independent bias of 3V or greater. The ISL6146C provides a voltage compliant mode of operation down to 3V with programmable undervoltage lock out and overvoltage protection threshold levels. The ISL6146D and ISL6146E are like the ISL6146A and ISL6146B respectively, but do not have conduction state reporting via the fault output.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.75 MB 日本語 | |
Brochure | PDF 8.73 MB | |
Product Change Notice | PDF 326 KB | |
Price Increase Notice | PDF 208 KB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 84 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL6146AFUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.866 | Get Samples, |
ISL6146AFUZ-T circleActive Samples Available |
MSOP | Reel | 1 | Get Samples, | |
ISL6146AFUZ-T7A circleActive Samples Available |
MSOP | Reel | 1 | 2.414 | Get Samples, |
ISL6146AFUZ-TK circleActive Samples Available |
MSOP | Reel | 1 | Get Samples, | |
ISL6146BFRZ circleActive Samples Available |
DFN | Tube | 3 | 1.866 | Get Samples, |
ISL6146BFRZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL6146BFRZ-T7A circleActive Samples Available |
DFN | Reel | 3 | 2.414 | Get Samples, |
ISL6146BFRZ-TK circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL6146CFUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.866 | Get Samples, |
ISL6146CFUZ-T circleActive Samples Available |
MSOP | Reel | 1 | Get Samples, | |
ISL6146CFUZ-T7A circleActive Samples Available |
MSOP | Reel | 1 | 2.314 | Get Samples, |
ISL6146CFUZ-TK circleActive Samples Available |
MSOP | Reel | 1 | Get Samples, |