Skip to main content

Overview

Description

The ISL6140 is an 8 Ld, negative voltage hot plug controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the undervoltage threshold, or greater than the overvoltage threshold. A programmable electronic circuit breaker protects the system against shorts. The active low PWRGD signal can be used to directly enable a power module (with a low enable input). The ISL6150 is the same part, but with an active high PWRGD signal.

Features

  • Low Side External NFET Switch
  • Operates from -10V to -80V (-100V absolute max rating) or +10V to +80V (+100V absolute max rating)
  • Programmable Inrush Current
  • Programmable Electronic Circuit Breaker (overcurrent shutdown)
  • Programmable Overvoltage Protection
  • Programmable Undervoltage Lockout
  • Power Good Control Output
  • PWRGD Active High: (H Version) ISL6150
  • PWRGD active Low: (L Version) ISL6140
  • Pb-free available (RoHS compliant)

Comparison

Applications

  • VoIP (Voice over Internet Protocol) Servers
  • Telecom systems at -48V
  • Negative Power Supply Control
  • +24V Wireless Base Station Power

Documentation

Type Title Date
Datasheet PDF 935 KB
End Of Life Notice PDF 1.17 MB
Price Increase Notice PDF 208 KB
White Paper PDF 295 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 152 KB
Other PDF 2.20 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: